Philips TownGuide Performer, Urban road & street light, 23.5 W, 1710 lm, 3000 K, CRI80, Distribution symmetrical, Safety class I, IP66, SRG6-6
BDP100 LED30/830 DS PCF GR 62P
Product Description
Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 1710 lm, 23.5 W, 73 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Specifications
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -