PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TownGuide Performer, Urban road & street light, 32.5 W, 2240 lm, 3000 K, CRI80, Distribution medium, Safety class II, IP66, SRG6-6

BDP102 LED40/830 II DM PCF SI 6 62P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating, 2240 lm, 32.5 W, 69 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 6.0 m without plug, Screw connection block 5-pole

Order code: 910500991232
Full order code: 871869632066200

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads