Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 75 W, 8100 lm, 3000 K, CRI80, Standard road optic for ME-class, Safety class II, IP66, STD
BPP612 LED100-3S/830 PSU II MRN GR 60/76
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 to 76 mm, Power supply unit (On/Off), 8100 lm, 75 W, 108 lm/W, 3000 K, (0.330, 0.340) SDCM <7, CRI80, Standard road optic for ME-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Screw connection with pug and socket
Specifications
- Lamp family code LED100 [LED module 10000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -