PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 35 W, 3741 lm, 3000 K, CRI80, Standard road optic for S-class, Safety class II, IP66, STD

BPP614 LED43-3S/830 PSU II SRN GR 60/76

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 to 76 mm, Power supply unit (On/Off), 3741 lm, 35 W, 107 lm/W, 3000 K, (0.330, 0.340) SDCM <7, CRI80, Standard road optic for S-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Screw connection with pug and socket

Order code: 912300024801
Full order code: 871951420778300

Specifications

  • Lamp family code
    LED43 [LED module 4300 lm]
  • Light source replaceable
    No
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
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads