PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 8.8 W, 1080 lm, 4000 K, CRI70, Standard road optic for S-class, Safety class I, IP66, STD

BPP616 LED12/740 PSU SRN CLO 60P

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), Constant light output, 1080 lm, 8.8 W, 123 lm/W, 4000 K, (0.380, 0.380) SDCM <7, CRI70, Standard road optic for S-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Screw connection with pug and socket

Order code: 912300024551
Full order code: 871869989234000

Specifications

  • Lamp family code
    LED12 [LED Module 1200 lm]
  • Light source replaceable
    No
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
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads