Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 12.6 W, 1592.5 lm, 4000 K, CRI70, Standard road optic for S-class, Safety class I, IP66, STD
BPP614 LED18/740 PSU SRN CLO 60P
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), Constant light output, 1592.5 lm, 12.6 W, 126 lm/W, 4000 K, (0.380, 0.380) SDCM <7, CRI70, Standard road optic for S-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Screw connection with pug and socket
Specifications
- Lamp family code LED18 [LED module 1800 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -