PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Quebec LED, Urban road & street light, 30.5 W, 2891 lm, 2000 K, Distribution medium 11, Safety class I, IP65, STD

BRP775 LED49-4S/420 PSU DM11 PGR BK

Product Description

Urban road & street light, Aluminum, Black, Spigot for diameter 60 mm, Power supply unit (On/Off), 2891 lm, 30.5 W, 95 lm/W, 2000 K, (0.538, 0.459) SDCM <5, Distribution medium 11, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300024228
Full order code: 871869986030100

Specifications

  • Lamp family code
    LED49 [LED module 4900 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads