Philips Quebec LED, Urban road & street light, 45.5 W, 3540 lm, 1800 K, Distribution medium 11, Safety class I, IP65, STD
BRP775 LED59-4S/518 PSU DM11 PGR BK
Product Description
Urban road & street light, Aluminum, Black, Spigot for diameter 60 mm, Power supply unit (On/Off), 3540 lm, 45.5 W, 78 lm/W, 1800 K, (0.564, 0.433) SDCM <5, Distribution medium 11, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Lamp family code LED59 [LED module 5900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -