Philips MileWide LED gen2 small, Urban road & street light, 24 W, 3500 lm, 3000 K, DALI, Distribution medium 50, Safety class II, MSP
BRP435 LED35-/830 II DM50 SI MSP SRT SRB
Product Description
Urban road & street light, Aluminium, Silver, Marine salt protected coating, Post-top for diameter 32 to 60 mm, Power supply unit regulating, 3500 lm, 24 W, 145 lm/W, 3000 K, 22,00, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, 6/6 kV, 0,5 meter cable (Eca class) GST18/3 M WIELAND with security lock, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI
Specifications
- Lamp family code LED35 [LED module 3500 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle