Philips MileWide LED gen2 small, Urban road & street light, 30 W, 3268 lm, 3000 K, CRI80, Distribution medium 12, Safety class II, IP66
BPP435 LED40-/830 II DM12 GR CLO SRT SRB
Product Description
Urban road & street light, Aluminum, Dark gray, Post-top for diameter 60 to 76 mm, Power supply unit regulating with constant light output, 3268 lm, 30 W, 109 lm/W, 3000 K, (0.380, 0.380) SDCM <5, CRI80, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.5 m with cable connector 3-pole, Connection unit 3-pole
Specifications
- Lamp family code LED40 [LED module 4000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -