Philips MileWide LED gen2 large, Urban road & street light, 60 W, 6786 lm, 3000 K, CRI70, Distribution medium 31, Safety class II, IP66, MSP
BRP436 LED81-/830 II DM31 SI MSP CLO SRT
Product Description
Urban road & street light, Aluminum, Silver, Marine salt protected coating, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 6786 lm, 60 W, 115 lm/W, 3000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Cable 0.5 m with cable connector 3-pole, Connection unit 3-pole
Specifications
- Lamp family code LED80 [LED module 8000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle