PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Metropole LED gen2

Metropole LED gen2: comfortable, unobtrusive light in a discreet design

Products

Product family information

Description

The Metropole LED gen2 post-top luminaire is the perfect solution for creating an inviting urban environment. It balances comfort and unobtrusive lighting in a discreet design and emits a pleasant, non-glary, soft glow that elevates the atmosphere of any outdoor space. Originally designed 25 years ago, Metropole has been rejuvenated with a modern and minimalistic design. The new version features a contemporary look that meets the needs of today’s cities and towns. Metropole LED gen2 is designed to emit indirect, symmetrical, glare-free light from the light source hidden at the bottom of the bowl. The light is directed downwards by a top reflector, reducing light pollution and ensuring that light is directed exactly where it's needed. The top reflector also helps to diffuse light uniformly, distributing soft, comfortable light without glare. Residents won't be disturbed by light emitted from the luminaire, as a louver can be easily added to prevent light from spilling into nearby homes. Metropole LED gen2 is available in warmer color temperatures that minimize disturbance to nocturnal wildlife and respect the integrity of the surrounding environment. Metropole LED gen2 is designed with the circular economy in mind. Aluminum parts are made of 88% recycled material. The luminaire is upgradeable and serviceable during its operational life. While at the end of life, the luminaire can be dismantled and parts recycled. Metropole LED gen2 also features a top Zhaga-D4i (ZD4i) system-ready socket, making it compatible with advanced lighting management systems such as Interact for increased energy savings.

Benefits

  • Soft, comfortable, non-glary glow

  • Clean, minimalistic design that blends discreetly into any urban environment

Features

  • Indirect light generation provides comfortable light with a very high glare index class (D6 using symmetrical distribution)

  • The symmetrical distribution reduces upward emission of light to 5.5%, achieving 50% reduction of ULR compared to other indirectly lit luminaires

Applications

  • Parks and plazas
  • Residental streets
  • Bike and pedestrian paths
  • Open spaces and squares

Specifications

  • Dimming
    LED6 ~ 600 lm source flux LED8 ~ 800 lm source flux LED10 ~ 1000 lm source flux LED15 ~ 1500 lm source flux LED20 ~ 2000 lm source flux LED25 ~ 2500 lm source flux LED30 ~ 3000 lm source flux LED35 ~ 3500 lm source flux LED40 ~ 4000 lm source flux LED45 ~ 4500 lm source flux LED50 ~ 500 lm source flux LED60 ~ 6000 lm source flux
  • Dimming
    822 warm white 827 warm white 830 warm white 840 neutral white
  • Dimming
    Symmetrical Assymetric using shield
  • Dimming
    PSU: non-dimmable power supply unit PSR: dimmable driver with LineSwitch PSD: dimmable driver with DALI interface (integrated) PSDD: dimmable driver Dynadim integrated PSD-SR: dimmable driver with DALI and SystemReady interface PSM: dimmable driver with Coded Mains integrated

Downloads