PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Metronomis LED Torch, Urban road & street light, 19.4 W, 2125 lm, 3000 K, CRI80, Safety class II, IP66, SRGU10

BDS650 LED25-4S/830 PSU II VD CLO STD 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit external (On/Off), Constant light output, 2125 lm, 19.4 W, 110 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 10 kV, Screw connector

Order code: 910925868144
Full order code: 871951419939200

Specifications

  • Lamp family code
    LED25 [LED Module 2500 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads