PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Metronomis LED Sharp, Urban road & street light, 13 W, 1700 lm, 4000 K, CRI70, DALI, Metronomis distribution medium, Safety class I, IP66, SRGU10

BDS660 LED20-4S/740 I MDM D9 STD 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface, 1700 lm, 13 W, 131 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV, Screw connector

Order code: 910925868155
Full order code: 871951419950700

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads