Philips Metronomis LED Fluid, Urban road & street light, 64 W, 6720 lm, 2200 K, CRI70, DALI, Metronomis distribution medium, Safety class I, IP66, SRGU10
BDS670 LED80/722 I MDM SRT 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 6720 lm, 64 W, 105 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV, Screw connector
Specifications
- Lamp family code LED80 [LED module 8000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -