Philips Jargeau LED gen3, Urban road & street light, 42 W, 3360 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66
BDP651 LED55-4S/830 PSD-SR II DS50 GF BK
Product Description
Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 3360 lm, 42 W, 80 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode
Specifications
- Lamp family code LED55 [LED module 5500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -