PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Jargeau LED gen3, Urban road & street light, 38 W, 3700 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

BDP651 LED50/830 II DM50 MK-WH FG BALL 6

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit (On/Off), 3700 lm, 38 W, 97 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 912300060158
Full order code: 871951424237100

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads