Philips Copenhagen LED gen2 small, Urban road & street light, 14.8 W, 2344 lm, 4000 K, CRI70, Distribution narrow 10, Safety class II, IP66, SRG6-6
BRS561 LED24/740 II DN10 GR CLO C10K FQQ
Product Description
Urban road & street light, Polyethylene, Gray, Side-entry for diameter 48 mm, Power supply unit with DALI interface and constant light output, Constant light output, 2344 lm, 14.8 W, 141 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code LED24 [LED Module 2400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle