PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen LED gen2 small, Urban road & street light, 24.5 W, 3071 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SRG6-6

BRS561LED32/830 II GL-DM50 CLOLS850 C10K

Product Description

Urban road & street light, Polyethylene, White, Side-entry for diameter 48 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 3071 lm, 24.5 W, 111 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008633837
Full order code: 871869958424500

Specifications

  • Lamp family code
    LED32 [LED module 3200 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads