PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen LED gen2 mini, Urban road & street light, 7 W, 772 lm, 3000 K, CRI80, Internal (no external connection), Distribution symmetrical 50, Safety class II, IP66, SRG6-10

BWS559 LED8/830 II DS50 GW CLO STDE

Product Description

Urban road & street light, Polyethylene, Opal, Wall-mounting bracket, Power supply unit (On/Off), Constant light output, 772 lm, 7 W, 96 lm/W, 3000 K, SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Connection unit 2-pole

Order code: 919008636707
Full order code: 872016912936800

Specifications

  • Lamp family code
    LED8 [LED Module 800 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads