Philips Copenhagen LED gen2 mini, Urban road & street light, 15.8 W, 1881 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, SRG6-6
BPS559 LED20/830IIGRDM10 CLOLS850 C4K60P
Product Description
Urban road & street light, Polyethylene, Gray, Pole-mounting bracket diameter 60 mm, Power supply unit regulating with constant light output, Constant light output, 1881 lm, 15.8 W, 103 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug
Specifications
- Lamp family code LED20 [LED Module 2000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -