Philips Copenhagen LED gen2 mini, Urban road & street light, 13 W, 1436 lm, 2200 K, CRI70, GPRS network, Distribution medium 31, Safety class II, IP66, SRG6-6
BPS559 LED15/722II DM31 CLO SRTB C4K 60P
Product Description
Urban road & street light, Polyethylene, Gray, Pole-mounting bracket diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1436 lm, 13 W, 98 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug
Specifications
- Lamp family code LED15 [LED module 1500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -