PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen LED gen2 mini, Urban road & street light, 12 W, 1440 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66, SRG6-6

BDS559 LED15/830 II GL-DS50 CLO C4K

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Power supply unit regulating with constant light output, Constant light output, 1440 lm, 12 W, 104 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug

Order code: 919008634905
Full order code: 871951413050000

Specifications

  • Lamp family code
    LED15 [LED module 1500 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads