PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen LED gen2 mini, Urban road & street light, 12.2 W, 1440 lm, 3000 K, CRI80, GPRS network, Distribution medium 31, Safety class II, IP66, SRG6-6

BPS559 LED15/830II GL-DM31 CLOSRTBC4K60P

Product Description

Urban road & street light, Polyethylene, White, Pole-mounting bracket diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1440 lm, 12.2 W, 105 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug

Order code: 919008634903
Full order code: 871951413048700

Specifications

  • Lamp family code
    LED15 [LED module 1500 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads