Philips Copenhagen LED gen2 large & mega, Urban road & street light, 68 W, 11531 lm, 4000 K, CRI70, GPRS network, Distribution medium 31, Safety class II, IP66, SRG6-10
BRS563LED120/740IIDM31CLOSRTBSTDEC13K60S
Product Description
Urban road & street light, Polyethylene, Gray, Side-entry for diameter 60 mm, Sensor ready driver Interact System ready, Constant light output, 11531 lm, 68 W, 149 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 13 m without plug, Flying leads/wires
Specifications
- Lamp family code 120S [LED module, system flux 12000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle