PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen LED gen2 large & mega, Urban road & street light, 33.5 W, 5651 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66, SRG6-6

BRS562 LED58/740 II DM11 GR CLO C10K FQQ

Product Description

Urban road & street light, Polyethylene, Gray, Side-entry for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 5651 lm, 33.5 W, 151 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634939
Full order code: 871951413084500

Specifications

  • Lamp family code
    LED58 [LED module 5800 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads