PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen LED gen2 large & mega, Urban road & street light, 41 W, 5382 lm, 3000 K, CRI80, GPRS network, Distribution medium 50, Safety class II, IP66, SRG6-6

BRS562 LED56/830IIGLDM50CLO-LS850 SRTB

Product Description

Urban road & street light, Polyethylene, White, Side-entry for diameter 48 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 5382 lm, 41 W, 116 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634395
Full order code: 871951409071200

Specifications

  • Lamp family code
    LED56 [LED module 5600 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads