Philips Copenhagen City LED gen2 small, Urban road & street light, 31.5 W, 3804 lm, 3000 K, CRI80, Internal (no external connection), Metronomis distribution medium, Interact Ready, Safety class II, IP66, SRG6-10
BPS771 LED40/830II MDM CLO-SRTB C10K 60P
Product Description
Urban road & street light, Polyethylene, Grey, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 3804 lm, 31.5 W, 101 lm/W, 3000 K, SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code LED40 [LED module 4000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -