PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen City LED gen2 small, Urban road & street light, 37 W, 4818 lm, 3000 K, CRI80, GPRS network, Metronomis distribution medium, Safety class II, IP66, SRG6-10

BSS761 LED50/830IIGL-MDMCLO-SRTBSTDEC10K

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Sensor ready driver Interact System ready, Constant light output, 4818 lm, 37 W, 113 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636277
Full order code: 871951485045300

Specifications

  • Lamp family code
    50S [LED module, system flux 5000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads