PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen City LED gen2 small, Urban road & street light, 31.5 W, 3804 lm, 3000 K, CRI80, Metronomis distribution wide, Safety class II, IP66, SRG6-6

BRS761 LED40/830 II MDW GR CLOLS850 C10K

Product Description

Urban road & street light, Polyethylene, Gray, Side-entry for diameter 48 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 3804 lm, 31.5 W, 100 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008635353
Full order code: 871951413858200

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads