Philips Copenhagen City LED gen2 small, Urban road & street light, 23.5 W, 2898 lm, 3000 K, CRI80, Metronomis distribution wide, Safety class II, IP66, SRG6-6
BRS761 LED30/830II GL-MDW CLOLS850 C10K
Product Description
Urban road & street light, Polyethylene, White, Side-entry for diameter 48 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 2898 lm, 23.5 W, 104 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -