Philips Copenhagen City Comfort LED small, Urban road & street light, 29 W, 1840 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, STDE
BSS861 LED40/830 II DM32 GR CLO SRTB 10
Product Description
Urban road & street light, Bio-based polyethylene, Gray, Marine salt protected coating, Catenary bracket, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 1840 lm, 29 W, 90 lm/W, 3000 K, (0.43, 0.40) SDCM <0.003, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection + electro static discharge protection kV, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code LED40S [LED module, system flux 4000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years
- Sustainability rating -