PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen City Comfort LED small, Urban road & street light, 29 W, 1840 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, STDE

BRS861 LED40/830 II DM32 GW CLO DDF12 10

Product Description

Urban road & street light, Bio-based polyethylene, Opal, Marine salt protected coating, Side-entry for diameter 48 mm, Power supply unit with DynaDimmer and constant light output (integrated), 1840 lm, 29 W, 90 lm/W, 3000 K, (0.43, 0.40) SDCM <0.003, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection + electro static discharge protection kV, Cable 10 m without plug, Flying leads/wires

Order code: 919008636889
Full order code: 872016977700200

Specifications

  • Lamp family code
    LED40S [LED module, system flux 4000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads