Philips Copenhagen City Comfort LED large, center 3/4" thread, 69 W, D460 mm; H354 mm, 11399 lm, 4000 K, CRI70, Distribution wide, Interact Ready, CLO, Safety class II, IP66, MSP, SRG6-10
BDS862 LED120/740 II MDW GW CLO SRTB 10
Product Description
center 3/4" thread, D460 mm; H354 mm, Polyethylene, Housing Glow, bracket RAL 9007, Signal white (RAL9003), Gray aluminum (RAL9007), Marine salt protected coating, Sensor ready driver Interact System ready, 11399 lm, 69 W, 149 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires
Specifications
- Lamp family code LED120 [LED module 12000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED system in flux
- Service tag Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -