Philips BSP794 | ClassicStreet Suspended, LED63 | LED module 6300 lm, 740 neutral white, Power supply unit with DALI interface, Safety class I, Distribution medium 70, Flat glass, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Suspension set simple, standard
BSP794 LED63-4S/740 DM70 MK-BK FG BK D9
Product Description
Urban road & street light, Aluminum, Black, Suspension set simple, standard, Power supply unit with DALI interface, 4288 lm, 40 W, 107 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector
Specifications
- Lamp family code LED63 [LED module 6300 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -