Philips CitySoul gen2 LED Mini, Urban road & street light, 34 W, 4980 lm, 3000 K, CRI80, DALI, Distribution wide 52, Safety class II, IP66, STD
BGP530 LED60-1P/830 II DW52P D9 AL GR CD
New
Product Description
Urban road & street light, Aluminum, Grey, Mounting bracket, Power supply unit with DALI interface, 4980 lm, 34 W, 146 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution wide 52, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Cable 6.0 m without plug, Screw connection block
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -