Philips CityClassic gen2, Urban road & street light, 21.5 W, 2490 lm, 2700 K, CRI70, DALI, Distribution symmetrical 50, Safety class II, IP66, MSP, SRG6-6
BDP512 LED30-4S/727 PSDD II DS50 GR MSP
Product Description
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Marine salt protected coating, Post-top for diameter 76 mm, Power supply unit with DynaDimmer, 2490 lm, 21.5 W, 116 lm/W, 2700 K, (0.457, 0.409) SDCM<5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Connection unit 5-pole
Specifications
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle