Philips CityClassic gen2, Urban road & street light, 18.4 W, 2460 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution narrow 10, Safety class II, IP66, SRG6-6
BDP510 LED30/740 DN10 II D24 DDF2 GR-900
Product Description
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Post-top for diameter 76 mm, Power supply unit with DALI interface, DynaDimmer with fixed presets version 2, 2460 lm, 18.4 W, 134 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle