PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CityClassic gen2, Urban road & street light, 13.8 W, 1660 lm, 3000 K, CRI70, DALI, Distribution medium 12, Safety class II, IP66, SRG6-6

BDP510 LED20/730 DM12 II D11 GR-900 76P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Post-top for diameter 76 mm, Power supply unit with DALI interface, 1660 lm, 13.8 W, 120 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300060140
Full order code: 871951424219700

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads