Philips CityCharm fluid, Urban road & street light, 14.2 W, 1680 lm, 3000 K, CRI70, Distribution medium, Safety class I, IP66, STD
BDS492 LED20/730 PSU I DM GRB GR N 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 1680 lm, 14.2 W, 118 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class I, Standard surge protection level, Cable 0.5 m with cable connector, Flying leads/wires
Specifications
- Lamp family code LED20 [LED Module 2000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle