Philips CityCharm fluid, Urban road & street light, 33.5 W, 4150 lm, 3000 K, CRI70, GPRS network, Symmetric distribution optic conform French PCN (Protection Ciel Nocturne - Dark sky), Safety class II, IP66
BDS492 HSR LED50/730 II S1F-PCN GR 60 C6
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 4150 lm, 33.5 W, 124 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Symmetric distribution optic conform French PCN (Protection Ciel Nocturne - Dark sky), IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class II, Surge protection level until high voltage v in kV -differential mode + electro static discharge protection kV, Cable 6.0 m without plug, Flying leads/wires
Specifications
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle