Philips CityCharm Cordoba, Urban road & street light, 12.8 W, 1579.5 lm, 4000 K, CRI70, Distribution medium, Safety class I, IP66, SRG10-10
BDS490 LED20-/740 I DM GRB DF-S GR CLO S
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating with constant light output, Constant light output, 1579.5 lm, 12.8 W, 123 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.2 m without plug, Flying leads/wires
Specifications
- Lamp family code LED20 [LED Module 2000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle