Philips CityCharm Cone, Urban road & street light, 17.2 W, 1600 lm, 2200 K, CRI70, Distribution medium, Safety class II, IP66
BDS491 LED20/722 PSU II DM GRB GR H07 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 1600 lm, 17.2 W, 93 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires
Specifications
- Lamp family code LED20 [LED Module 2000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -