PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Signify Sunstay Pro gen2 mini, Solar streetlight, 10.8 W, 1778 lm, 3000 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class III, IP66

VGP724 LED20/730 OG-BLE DM10 III DGR 60P

Product Description

Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 60 mm, Solar dim profile version 1, 1778 lm, 10.8 W, 164 lm/W, 3000 K, (0,433, 0,403), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III

Order code: 912300059285
Full order code: 872016980982600

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable
    Yes
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads