PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Luma gen2 Solar, Road & street light, 3000 K, CRI80, Distribution medium 10, Safety class III, IP66

VGP704 80 4S 830 48V III DM10 42/60S

Product Description

Road & street light, Aluminum die cast, Dark gray, Side-entry for diameter 42 to 60 mm, 3000 K, (0.434, 0.403) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class III, Connection unit 2-pole

Order code: 910925868314
Full order code: 871951462378100

Specifications

  • Light source replaceable
    Yes
  • Driver included
    No
  • Light source engine type
    LED
  • Service tag
    Yes
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads