PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips UniStreet gen2, Road & street light, 31.5 W, 4100 lm, 4000 K, CRI70, Distribution medium 10, Safety class I, IP66, SRG10-10

BGP280 LED50-1F/740 I DM10 SRG10 SRT SRB

Product Description

Road & street light, Aluminum, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 4100 lm, 31.5 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868726
Full order code: 871951462786400

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads