Philips UniStreet gen2, Road & street light, 36 W, 4350 lm, 3000 K, CRI80, DALI, Distribution narrow 10, Safety class II, IP66, SRG10-10
BGP281 LED50-4S/830 II DN10 D9 SRG10 48/
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 4350 lm, 36 W, 121 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle