PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips UniStreet gen2, Road & street light, 32 W, 3915 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution narrow 10, Safety class II, IP66, SRG10-10

BGP281 LED45-4S/830 II DN10 DDF2 D18 SRG

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 2, 3915 lm, 32 W, 122 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866714
Full order code: 871951407979300

Specifications

  • Lamp family code
    LED45 [LED Module 4500 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads