Philips UniStreet gen2, Road & street light, 15.8 W, 2200 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution narrow 10, Safety class I, IP66, SRG10-10
BGP281 LED25-4S/740 I DN10 DDF2 D18 SRG1
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 2, 2200 lm, 15.8 W, 139 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED25 [LED Module 2500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle