Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
174 | 16,000 | 4000 | - | 92 | |||
183.52 | 5,100 | 4000 | >70 | 27.81 | |||
180.56 | 6,100 | 4000 | >70 | 33.73 | |||
- | - | 4000 | >70 | - | |||
177.8 | 7,300 | 5000 | >70 | 41.57 | |||
179.16 | 4,500 | 4000 | >70 | 25.36 | |||
183.52 | 5,100 | 4000 | >70 | 27.81 | |||
180.56 | 6,100 | 4000 | >70 | 33.73 |
Product family information
Description
With an extremely high measured efficacy of up to 190 lm/W, excellent optical gear and great installation flexibility with an integrated angle adjustment system, the RoadForce family ensures a high-quality luminous result compliant with local application standards. Designed with robust components, the RoadForce luminaire complies with the highest quality standards while reducing the maintenance costs.
Benefits
Presenting great optical performance and high measured efficacy (of up to 190 lm/W) combined with its installation versatility, with an embedded tilt angle adjustment system (-5° / 0° / +5°), RoadForce achieves energy savings of 70% versus conventional lighting alternatives, with an additional savings potential when combined with control and tele management systems (Interact City).
The broadest and most diverse product family in its category, with 24 lumen output options, allowing for the optimisation of lighting projects according to their actual specifications.
Features
Die cast aluminium body, Grey Munsel N6.5 painting with high resistance to corrosion, tested for 1.000 hours salt spray and sealing with silicon gasket.
Two colour temperature options available (4000K and 5000K) and two light distribution options available (DML and DWL).
Applications
Warning & Safety
Follow the mounting instructions provided by the manufacturer.